(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanical Catchs - Sintered steel. (Part Numbers)

Mechanical Catchs - Sintered steel.
  • Volume Discount

[Features]
· Tap the pin in order to join the door to the shaft.
· It is not suitable for welding.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22260.0008
22260.0010
22260.0012
22260.0016
22260.0108
22260.0110
22260.0112
22260.0116
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Hole Dia. D
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
d1
(mm)
d3
(mm)
1 Piece(s)Available

10 Days

8157373518
1 Piece(s)Available

10 Days

10157373518
1 Piece(s)Available

10 Days

12201057.26523
1 Piece(s)Available

10 Days

16241268.88027
1 Piece(s)Available

10 Days

8157373518
1 Piece(s)Available

10 Days

10157373518
1 Piece(s)Available

10 Days

12201057.26523
1 Piece(s)Available

10 Days

16241268.88027

Loading...

  1. 1

Basic Information

Body Material Sintered Steel Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support