(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Standard shape, clamp type. (Part Numbers)

Shaft Collars - Standard shape, clamp type.
  • Volume Discount

Set collars with universal applicability, e.g. as a fixed stop.
Set collars with strong clamping force.

Part Number

Configured Part Number is shown.

25069.0306

 

Example

Part Number
25069.0306
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Method For Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish d3 x
(mm)
WS
(mm)
Screw Set collar
1 Piece(s)Available

10 Days

Separate6209Stainless SteelNo Surface TreatmentM31.22.5Stainless steelStainless steel 1.4404

Loading...

  1. 1

Basic Information

Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 25069.0306 in the Shaft Collars - Standard shape, clamp type. series.

Products like this...

Part Number
25069.0012
25069.0014
25069.0015
25069.0308
25069.0310
25069.0312
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Method For Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish d3 x
(mm)
WS
(mm)
Screw Set collar
1 Piece(s)Available

10 Days

Slit123011IronSurface TreatmentM40.73SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit143211IronSurface TreatmentM40.73SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit153613IronSurface TreatmentM51.44SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Separate8229Stainless SteelNo Surface TreatmentM312.5Stainless steelStainless steel 1.4404
1 Piece(s)Available

10 Days

Separate102611Stainless SteelNo Surface TreatmentM41.63Stainless steelStainless steel 1.4404
1 Piece(s)Available

10 Days

Separate123011Stainless SteelNo Surface TreatmentM40.73Stainless steelStainless steel 1.4404

Additional Products in this Category

Tech Support