(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fulcrum Screws (Part Numbers)

Fulcrum Screws
  • Volume Discount

Can be used as screw-in foot or thrust pad.
Compact design for simple levelling by means of the spanner flat at the bushing or preferably by means of an internal hexagon.

Part Number

Configured Part Number is shown.

22591.0212

 

Example

Part Number
22591.0212
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension l1
(mm)
Dimension d2 l2
(mm)
l3
(mm)
WS1
(mm)
WS2
(mm)
WS3
(mm)
Ball element Material Load capacity for static load max.
(kN)
1 Piece(s)Available

10 Days

M2439.9M123011121920Stainless steel 1.4305Stainless steel 1.430528

Loading...

  1. 1

Basic Information

Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22591.0212 in the Fulcrum Screws series.

Products like this...

Part Number
22591.0008
22591.0010
22591.0012
22591.0016
22591.0206
22591.0216
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension l1
(mm)
Dimension d2 l2
(mm)
l3
(mm)
WS1
(mm)
WS2
(mm)
WS3
(mm)
Ball element Material Load capacity for static load max.
(kN)
1 Piece(s)Available

10 Days

M1626.5M820781214Free cutting steelHeat-treated steel, tempered18
1 Piece(s)Available

10 Days

M2439.9M10309121920Free cutting steelHeat-treated steel, tempered35
1 Piece(s)Available

10 Days

M2439.9M123011121920Free cutting steelHeat-treated steel, tempered35
1 Piece(s)Available

10 Days

M30 x 247.4M163613.5122427Free cutting steelHeat-treated steel, tempered45
1 Piece(s)Available

10 Days

M1221.2M61656910Stainless steel 1.4305Stainless steel 1.43058
1 Piece(s)Available

10 Days

M30 x 247.4M163613.5122427Stainless steel 1.4305Stainless steel 1.430536

Additional Products in this Category

Tech Support