(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and slot - INCH (Part Numbers)

Spring Plungers, with ball and slot - INCH
  • Volume Discount

To be used for positioning, indexing, locking, latching as well as ejecting.
To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

2B050.0240

 

Example

Part Number
2B050.0240
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

10 Days

0.025Black Oxide Coating23.110-323/3233/641942A-UNFyes

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Ball Material Stainless Steel Thread-Locking Adhesive Presence
Ball Heat Treatment Hardening Initial Load (Range)(N) 0.01~50 Spring Stainless Steel
Ball Stainless Steel, hardened Temperature min.(°C) -22 Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 2B050.0240 in the Spring Plungers, with ball and slot - INCH series.

Products like this...

Part Number
2B050.0018
2B050.0020
2B050.0022
2B050.0242
2B050.0246
2B050.0248
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

10 Days

0.048Black Oxide Coating2.553/8-1642810428634822A-UNC-
1 Piece(s)Available

10 Days

0.072Black Oxide Coating361/2-139/32427984822A-UNC-
1 Piece(s)Available

10 Days

0.096Black Oxide Coating4.595/8-114280263/644822A-UNC-
1 Piece(s)Available

10 Days

0.035Black Oxide Coating3.86.81/4-204274317/321942A-UNCyes
1 Piece(s)Available

10 Days

0.04Black Oxide Coating48.45/16-185/3237/641942A-UNCyes
1 Piece(s)Available

10 Days

0.048Black Oxide Coating510.33/8-1642810428631942A-UNCyes

Additional Products in this Category

Tech Support