(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, headed, with ball and slot付

Spring Plungers, headed, with ball and slot付
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22050.0930
22050.0931
22050.0932
22050.0933
22050.0934
22050.0935
22050.0940
22050.0941
22050.0942
22050.0943
22050.0944
22050.0945
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
d3
(mm)
Ball l
(mm)
l2
(mm)
l3
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Steel40.8Black Oxide Coating814M42.56Ball-bearing Steel, hardened9.56.550.6
1 Piece(s)Available

10 Days

Steel50.9Black Oxide Coating814M538Ball-bearing Steel, hardened12.58.56.70.8
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating1118M63.510Ball-bearing Steel, hardened149-1
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating1831M84.513Ball-bearing Steel, hardened16.511-1.2
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating2445M10616Ball-bearing Steel, hardened2014-1.5
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating2649M12818Ball-bearing Steel, hardened2215-2
1 Piece(s)Available

10 Days

Stainless Steel40.8No814M42.56Stainless Steel, hardened9.56.550.6
1 Piece(s)Available

10 Days

Stainless Steel50.9No814M538Stainless Steel, hardened12.58.56.70.8
1 Piece(s)Available

10 Days

Stainless Steel61No1118M63.510Stainless Steel, hardened149-1
1 Piece(s)Available

10 Days

Stainless Steel81.5No1831M84.513Stainless Steel, hardened16.511-1.2
1 Piece(s)Available

10 Days

Stainless Steel102No2445M10616Stainless Steel, hardened2014-1.5
1 Piece(s)Available

10 Days

Stainless Steel122.5No2649M12818Stainless Steel, hardened2215-2

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Initial Load (Range)(N) 0.01~50 Spring Stainless Steel Temperature max.(°C) 250
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support