(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, headed with ball and internal hexagon (Part Numbers)

Spring Plungers, headed with ball and internal hexagon
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.
Precise screwing depth due to head.

Part Number

Configured Part Number is shown.

22030.0944

 

Example

Part Number
22030.0944
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
d3
(mm)
Ball l
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Stainless Steel102No2445M10616Stainless Steel, hardened2317-5

Loading...

  1. 1

Basic Information

Type Screw (hexagon) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Initial Load (Range)(N) 0.01~50 Spring Stainless Steel Temperature max.(°C) 250
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22030.0944 in the Spring Plungers, headed with ball and internal hexagon series.

Products like this...

Part Number
22030.0931
22030.0932
22030.0933
22030.0934
22030.0935
22030.0945
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
d3
(mm)
Ball l
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Steel50.9Black Oxide Coating814M538Ball-bearing Steel, hardened14108.22.5
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating1118M63.510Ball-bearing Steel, hardened1510-3
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating1831M84.513Ball-bearing Steel, hardened1812.5-4
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating2445M10616Ball-bearing Steel, hardened2317-5
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating2649M12818Ball-bearing Steel, hardened2619-6
1 Piece(s)Available

10 Days

Stainless Steel122.5No2649M12818Stainless Steel, hardened2619-6

Additional Products in this Category

Tech Support