(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and internal hexagon付 (Part Numbers)

Spring Plungers, with ball and internal hexagon付
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22030.0212

 

Example

Part Number
22030.0212
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Stainless Steel122.5No0.01~502649M128Stainless Steel, hardened266

Loading...

  1. 1

Basic Information

Type Screw (hexagon) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Spring Stainless Steel Temperature max.(°C) 250 Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22030.0212 in the Spring Plungers, with ball and internal hexagon付 series.

Products like this...

Part Number
22030.0006
22030.0008
22030.0010
22030.0216
22030.0220
22030.0224
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501118M63.5Ball-bearing Steel, hardened153
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~501831M84.5Ball-bearing Steel, hardened184
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating0.01~502445M106Ball-bearing Steel, hardened235
1 Piece(s)Available

10 Days

Stainless Steel163.5No0.01~504186M1610Stainless Steel, hardened338
1 Piece(s)Available

10 Days

Stainless Steel204.5No50.01~10056111M2012Stainless Steel, hardened4310
1 Piece(s)Available

10 Days

Stainless Steel245.5No50.01~10081151M2415Stainless Steel, hardened4812

Additional Products in this Category

Tech Support