(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Bolts, DIN 787

T-Bolts, DIN 787
  • Volume Discount

T-bolts when combined with DIN 6330 fixture nuts (EH 23070.) and DIN 6340 plain washers (EH 23060.) become complete clamping bolts.

Part Number

Configured Part Number is shown.

 

Example

 

Example 2

Part Number
23030.0061
23030.0062
23030.0063
23030.0081
23030.0082
23030.0083
23030.0101
23030.0102
23030.0103
23030.0121
23030.0122
23030.0123
23030.0124
23030.0125
23030.0126
23030.0141
23030.0142
23030.0143
23030.0144
23030.0145
23030.0146
23030.0150
23030.0152
23030.0154
23030.0156
23030.0161
23030.0162
23030.0163
23030.0164
23030.0165
23030.0166
23030.0181
23030.0182
23030.0183
23030.0184
23030.0185
23030.0186
23030.0201
23030.0202
23030.0203
23030.0204
23030.0205
23030.0206
23030.0207
23030.0221
23030.0222
23030.0223
23030.0224
23030.0225
23030.0226
23030.0227
23030.0281
23030.0282
23030.0283
23030.0284
23030.0285
23030.0286
23030.0287
23030.0361
23030.0362
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Strength Class(Steel) T-slot size
(mm)
a
(mm)
b
(mm)
e
(mm)
k
(mm)
1 Piece(s)Available

10 Days

M62510.965.615104
1 Piece(s)Available

10 Days

M64010.965.628104
1 Piece(s)Available

10 Days

M66310.965.640104
1 Piece(s)Available

10 Days

M83210.987.622136
1 Piece(s)Available

10 Days

M85010.987.635136
1 Piece(s)Available

10 Days

M88010.987.650136
1 Piece(s)Available

10 Days

M104010.9109.630156
1 Piece(s)Available

10 Days

M106310.9109.645156
1 Piece(s)Available

10 Days

M1010010.9109.660156
1 Piece(s)Available

10 Days

M125010.91211.635187
1 Piece(s)Available

10 Days

M128010.91211.655187
1 Piece(s)Available

10 Days

M1212510.91211.675187
1 Piece(s)Available

10 Days

M1220010.91211.6120187
1 Piece(s)Available

10 Days

M126310.91211.645187
1 Piece(s)Available

10 Days

M1216010.91211.6100187
1 Piece(s)Available

10 Days

M125010.91413.635228
1 Piece(s)Available

10 Days

M128010.91413.655228
1 Piece(s)Available

10 Days

M1212510.91413.675228
1 Piece(s)Available

10 Days

M1220010.91413.6120228
1 Piece(s)Available

10 Days

M126310.91413.645228
1 Piece(s)Available

10 Days

M1216010.91413.6100228
1 Piece(s)Available

10 Days

M14638.81615.645259
1 Piece(s)Available

10 Days

M141008.81615.665259
1 Piece(s)Available

10 Days

M141608.81615.6100259
1 Piece(s)Available

10 Days

M142508.81615.6150259
1 Piece(s)Available

10 Days

M16638.81615.645259
1 Piece(s)Available

10 Days

M161008.81615.663259
1 Piece(s)Available

10 Days

M161608.81615.6100259
1 Piece(s)Available

10 Days

M162508.81615.6150259
1 Piece(s)Available

10 Days

M16808.81615.655259
1 Piece(s)Available

10 Days

M162008.81615.6125259
1 Piece(s)Available

10 Days

M16638.81817.6452810
1 Piece(s)Available

10 Days

M161008.81817.6632810
1 Piece(s)Available

10 Days

M161608.81817.61002810
1 Piece(s)Available

10 Days

M162508.81817.61502810
1 Piece(s)Available

10 Days

M16808.81817.6552810
1 Piece(s)Available

10 Days

M162008.81817.61252810
1 Piece(s)Available

10 Days

M20808.82019.6553212
1 Piece(s)Available

10 Days

M201258.82019.6853212
1 Piece(s)Available

10 Days

M202008.82019.61253212
1 Piece(s)Available

10 Days

M203158.82019.61903212
1 Piece(s)Available

10 Days

M201008.82019.6653212
1 Piece(s)Available

10 Days

M201608.82019.61003212
1 Piece(s)Available

10 Days

M202508.82019.61503212
1 Piece(s)Available

10 Days

M20808.82221.6553514
1 Piece(s)Available

10 Days

M201258.82221.6853514
1 Piece(s)Available

10 Days

M202008.82221.61253514
1 Piece(s)Available

10 Days

M203158.82221.61903514
1 Piece(s)Available

10 Days

M201008.82221.6653514
1 Piece(s)Available

10 Days

M201608.82221.61003514
1 Piece(s)Available

10 Days

M202508.82221.61503514
1 Piece(s)Available

10 Days

M241008.82827.6704418
1 Piece(s)Available

10 Days

M241608.82827.61104418
1 Piece(s)Available

10 Days

M242508.82827.61504418
1 Piece(s)Available

10 Days

M244008.82827.62404418
1 Piece(s)Available

10 Days

M241258.82827.6854418
1 Piece(s)Available

10 Days

M242008.82827.61254418
1 Piece(s)Available

10 Days

M243158.82827.61904418
1 Piece(s)Available

10 Days

M301258.83635.5805422
1 Piece(s)Available

10 Days

M302008.83635.51355422

Loading...

Basic Information

Shape Square Section Pitch(mm) Metric coarse Material Heat-treated steel, black, forged, T-slot guidance milled
Surface Treatment Triiron Film Application Standard Screw Type Half Thread
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support