(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Fully Threaded Bolts & Studs - DIN 6379, for T-Nuts (Part Numbers)

Fully Threaded Bolts & Studs - DIN 6379, for T-Nuts
  • Volume Discount

Studs combined with T-Nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

Part Number

Configured Part Number is shown.

 

Example

 

Example 2

Part Number
23040.0061
23040.0062
23040.0063
23040.0064
23040.0081
23040.0082
23040.0083
23040.0084
23040.0101
23040.0102
23040.0103
23040.0104
23040.0105
23040.0106
23040.0121
23040.0122
23040.0123
23040.0124
23040.0125
23040.0126
23040.0127
23040.0141
23040.0142
23040.0143
23040.0144
23040.0161
23040.0162
23040.0163
23040.0164
23040.0165
23040.0166
23040.0167
23040.0168
23040.0169
23040.0201
23040.0202
23040.0203
23040.0204
23040.0205
23040.0206
23040.0207
23040.0208
23040.0241
23040.0242
23040.0243
23040.0244
23040.0245
23040.0246
23040.0247
23040.0248
23040.0249
23040.0301
23040.0302
23040.0303
23040.0304
23040.0305
23040.0361
23040.0362
23040.0363
23040.0364
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L
(mm)
Strength Class(Steel) b1
(mm)
b2
(mm)
Dev. from DIN
1 Piece(s)Available

10 Days

63210.9916DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

65010.9930-
1 Piece(s)Available

10 Days

68010.9950-
1 Piece(s)Available

10 Days

66310.9940DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

84010.91120-
1 Piece(s)Available

10 Days

86310.91140-
1 Piece(s)Available

10 Days

810010.91163-
1 Piece(s)Available

10 Days

816010.911100DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

105010.91325-
1 Piece(s)Available

10 Days

108010.91350-
1 Piece(s)Available

10 Days

1012510.91375-
1 Piece(s)Available

10 Days

1020010.913125-
1 Piece(s)Available

10 Days

1016010.913100DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

1010010.91375DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

125010.91525-
1 Piece(s)Available

10 Days

126310.91532DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

128010.91550-
1 Piece(s)Available

10 Days

1210010.91563DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

1212510.91575-
1 Piece(s)Available

10 Days

1220010.915125-
1 Piece(s)Available

10 Days

1216010.915100DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

14638.81732DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

141008.81763DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

141608.817100DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

142508.817160DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

16638.81932-
1 Piece(s)Available

10 Days

16808.81950DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

161008.81963-
1 Piece(s)Available

10 Days

161258.81975DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

161608.819100-
1 Piece(s)Available

10 Days

162508.819160-
1 Piece(s)Available

10 Days

162008.819125DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

163158.819180DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

165008.819315DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

20808.82732-
1 Piece(s)Available

10 Days

201258.82770-
1 Piece(s)Available

10 Days

202008.827125-
1 Piece(s)Available

10 Days

202508.827160DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

203158.827190-
1 Piece(s)Available

10 Days

205008.827315DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

201608.827100DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

204008.827250DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

241008.83545-
1 Piece(s)Available

10 Days

241608.835100-
1 Piece(s)Available

10 Days

242508.835160-
1 Piece(s)Available

10 Days

244008.835250-
1 Piece(s)Available

10 Days

246308.835315DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

241258.83563DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

242008.835125DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

243158.835200DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

245008.835315DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

301258.84356-
1 Piece(s)Available

10 Days

302008.843125-
1 Piece(s)Available

10 Days

303158.843190-
1 Piece(s)Available

10 Days

305008.843315-
1 Piece(s)Available

10 Days

307008.843400DIN standards do not include these dimensions.
1 Piece(s)Available

10 Days

361608.85180-
1 Piece(s)Available

10 Days

362508.851160-
1 Piece(s)Available

10 Days

364008.851250-
1 Piece(s)Available

10 Days

367008.851400DIN standards do not include these dimensions.

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Basic Shape Standard (Round) Material Heat-treated steel
Surface Treatment Triiron Film Additional Shapes Standard Application Standard
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support