(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Dice - Slot. (Part Numbers)

Flat Dice - Slot.
  • Volume Discount

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

Part Number

Configured Part Number is shown.

 

Example

Part Number
23130.0010
23130.0012
23130.0014
23130.0016
23130.0018
23130.0020
23130.0022
23130.0024
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia.
(mm)
b
(mm)
h
(mm)
l
(mm)
For screws ISO 4762
1 Piece(s)Available

10 Days

4.510820M4 x 10
1 Piece(s)Available

10 Days

5.512820M5 x 12
1 Piece(s)Available

10 Days

6.6141022M6 x 16
1 Piece(s)Available

10 Days

6.6161022M6 x 16
1 Piece(s)Available

10 Days

6.6181022M6 x 16
1 Piece(s)Available

10 Days

6.6201022M6 x 16
1 Piece(s)Available

10 Days

6.6221232M6 x 16
1 Piece(s)Available

10 Days

6.6241232M6 x 16

Loading...

  1. 1

Basic Information

Shape Square type Bore Style Counterbored Surface Finish Black Oxide Coating
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support