(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft End Washer - Countersunk, rounded.

Shaft End Washer - Countersunk, rounded.
  • Volume Discount

•Shape: Straight
•Bore Style: Countersunk
•Reach Compliant: yes
•Conflict Mineral Free: yes

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22270.0016
22270.0020
22270.0022
22270.0025
22270.0028
22270.0032
22270.0036
22270.0040
22270.0045
22270.0052
22270.0116
22270.0120
22270.0122
22270.0125
22270.0128
22270.0132
22270.0136
22270.0140
22270.0145
22270.0152
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia.
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish
1 Piece(s)Available

10 Days

164.53440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

204.53440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

225.53.5440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

255.53.5440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

285.53.5440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

326.64440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

366.64440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

406.65440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

456.66440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

526.66440C Stainless SteelBlack Oxide Coating
1 Piece(s)Available

10 Days

164.53[Aluminum] 00021No
1 Piece(s)Available

10 Days

204.53[Aluminum] 00021No
1 Piece(s)Available

10 Days

225.53.5[Aluminum] 00021No
1 Piece(s)Available

10 Days

255.53.5[Aluminum] 00021No
1 Piece(s)Available

10 Days

285.53.5[Aluminum] 00021No
1 Piece(s)Available

10 Days

326.64[Aluminum] 00021No
1 Piece(s)Available

10 Days

366.64[Aluminum] 00021No
1 Piece(s)Available

10 Days

406.65[Aluminum] 00021No
1 Piece(s)Available

10 Days

456.66[Aluminum] 00021No
1 Piece(s)Available

10 Days

526.66[Aluminum] 00021No
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia.
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish

Loading...

  1. 1

Basic Information

Shape Straight Bore Style Flat Head Screw Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support