(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Locking spring.

Ball Roller - Locking spring.
  • Volume Discount

[Features]
· Fixed by means of spring-loaded claws, allowing comparatively larger tolerances (diameter) for the location hole.
· These ball casters can be easily assembled/disassembled from their top (functional) side.
· Due to the inclined form of the cap cover, it is recommended to use the EH22750. assembly mandrel.

PDF

 

Example

Part Number
22750.0104
22750.0108
22750.0112
22750.0124
22750.0128
22750.0132
22750.0144
22750.0148
22750.0152
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Shape Housing Ball Load Capacity Range
(N)
Carrying figure C
(N)
d1
(Ø)
Ball Dia.
(Ø)
Compatible Ball Caster
(mm)
d2
(mm)
d3
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Suitable for ball caster
(mm)
Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

StandardCylinder[Steel] Steel[Steel] Bearing Steel100.1 to 500.050024-0.1315Steel, galvanized31249.520.55.51.5-yesyes
1 Piece(s)Available

10 Days

StandardCylinder[Steel] Steel[Steel] Bearing Steel500.1 to 5000130036-0.1622Steel, galvanized45369.828.662-yesyes
1 Piece(s)Available

10 Days

StandardCylinder[Steel] Steel[Steel] Bearing Steel500.1 to 5000250045-0.1630Steel, galvanized554513.837.582.5-yesyes
1 Piece(s)Available

10 Days

StandardCylinder[Steel] SteelStainless Steel100.1 to 500.037024-0.1315Steel, galvanized31249.520.55.51.5-yesyes
1 Piece(s)Available

10 Days

StandardCylinder[Steel] SteelStainless Steel500.1 to 500097036-0.1622Steel, galvanized45369.828.662-yesyes
1 Piece(s)Available

10 Days

StandardCylinder[Steel] SteelStainless Steel500.1 to 5000190045-0.1630Steel, galvanized554513.837.582.5-yesyes
1 Piece(s)Available

10 Days

[Others] Related ComponentsOthers-------------24--
1 Piece(s)Available

10 Days

[Others] Related ComponentsOthers-------------36--
1 Piece(s)Available

10 Days

[Others] Related ComponentsOthers-------------45--

Loading...

  1. 1
 

Additional Products in this Category

Tech Support