(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Shim type ring.

Ball Roller - Shim type ring.
  • Volume Discount

[Features]
· Use this tolerance ring when the clearance between the mounting hole and ball caster (type with steel sheet case) is large.

PDF

 

Example

Part Number
22750.0060
22750.0062
22750.0064
22750.0068
22750.0072
22750.0076
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(Ø)
D2
(mm)
h1
(mm)
1 Piece(s)Available

10 Days

12.613.876.1
1 Piece(s)Available

10 Days

-19.76.1
1 Piece(s)Available

10 Days

-25.77.1
1 Piece(s)Available

10 Days

-37.712.1
1 Piece(s)Available

10 Days

-46.712.1
1 Piece(s)Available

10 Days

6264.115.1

Loading...

  1. 1
 

Basic Information

Type Related Components Shape Others Housing 304 Stainless Steel (JIS SUSXM7)
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support