(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Flanged.

Ball Roller - Flanged.
  • Volume Discount

[Features]
· Ball casters are components used in transport systems, parts feeders, processing/packaging equipment, etc.
· These ball casters can help you move loads and workpieces more easily.
· Sizes where the d1 dimension ≥ 36 include an oil-impregnated dust-proof felt seal.

PDF

 

Example

Part Number
22750.0000
22750.0002
22750.0004
22750.0008
22750.0012
22750.0016
22750.0020
22750.0022
22750.0024
22750.0028
22750.0032
22750.0036
22750.0040
22750.0042
22750.0044
22750.0048
22750.0052
Part NumberMinimum order quantityVolume DiscountDays to Ship Housing Ball Load Capacity Range
(N)
Carrying figure C
(N)
d1
(Ø)
Ball Dia.
(Ø)
Compatible Ball Caster
(mm)
d2
(mm)
D1
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
1 Piece(s)Available

10 Days

00092Stainless Steel50.1 to 100.0-12.68Steel, galvanized1712.574.811.21.83.2
1 Piece(s)Available

10 Days

00092Stainless Steel100.1 to 500.0250-12Steel, galvanized2317.977.415.524.3
1 Piece(s)Available

10 Days

00092Stainless Steel100.1 to 500.0500-15Steel, galvanized3123.959.521.52.56.1
1 Piece(s)Available

10 Days

00092Stainless Steel500.1 to 50001300-22Steel, galvanized4535.99.829.52.95.7
1 Piece(s)Available

10 Days

00092Stainless Steel500.1 to 50002500-30Steel, galvanized5544.8513.837.53.77.9
1 Piece(s)Available

10 Days

00092Stainless Steel5000.1~1000060006245Steel, galvanized7561.831953.74.210.3
1 Piece(s)Available

10 Days

00092Stainless Steel50.1 to 100.07012.68Steel, galvanized1712.574.811.21.83.2
1 Piece(s)Available

10 Days

00092Stainless Steel100.1 to 500.0180-12Steel, galvanized2317.977.415.524.3
1 Piece(s)Available

10 Days

00092Stainless Steel100.1 to 500.0370-15Steel, galvanized3123.959.521.52.56.1
1 Piece(s)Available

10 Days

00092Stainless Steel5000.1~10000970-22Steel, galvanized4535.99.829.52.95.7
1 Piece(s)Available

10 Days

00092Stainless Steel500.1 to 50001900-30Steel, galvanized5544.8513.837.53.77.9
1 Piece(s)Available

10 Days

00092Stainless Steel500.1 to 5000-6245Steel, galvanized7561.831953.74.210.3
1 Piece(s)Available

10 Days

Stainless SteelStainless Steel50.1 to 100.07012.68Stainless steel1712.574.811.21.83.2
1 Piece(s)Available

10 Days

Stainless SteelStainless Steel100.1 to 500.0180-12Stainless steel2317.977.415.524.3
1 Piece(s)Available

10 Days

Stainless SteelStainless Steel100.1 to 500.0370-15Stainless steel3123.959.521.52.56.1
1 Piece(s)Available

10 Days

Stainless SteelStainless Steel500.1 to 5000970-22Stainless steel4535.99.829.52.95.7
1 Piece(s)Available

10 Days

Stainless SteelStainless Steel500.1 to 50001900-30Stainless steel5544.8513.837.53.77.9

Loading...

  1. 1
 

Basic Information

Type Standard Shape Cylinder Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support