(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with pin and internal hexagon - INCH (Part Numbers)

Spring Plungers, with pin and internal hexagon - INCH
  • Volume Discount

To be used for positioning, indexing, locking, latching as well as ejecting.
To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

2B030.0370

 

Example

Part Number
2B030.0370
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Stroke S
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
WS
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.125NoNoNo~ 3.2~ 910-320.0933/43/321942A-UNFyes

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Wrench Hole Shape Hex
Temperature min.(°C) -22 Spring Stainless steel Version Pin
Montage internal hexagon Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 2B030.0370 in the Spring Plungers, with pin and internal hexagon - INCH series.

Products like this...

Part Number
2B030.0042
2B030.0044
2B030.0046
2B030.0372
2B030.0374
2B030.0376
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Stroke S
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
WS
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1~ 41/4-200.11911/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1~ 41/4-280.11911/84822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1.5~ 4.55/16-180.13515/324822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3.1~ 10.11/4-200.11911/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3.1~ 10.11/4-280.11911/81942A-UNFyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3~ 155/16-180.13515/321942A-UNCyes

Additional Products in this Category

Tech Support