(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with pin and slot - INCH (Part Numbers)

Spring Plungers, with pin and slot - INCH
  • Volume Discount

To be used for positioning, indexing, locking, latching as well as ejecting.
To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

2B020.0138

 

Example

Part Number
2B020.0138
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Stroke S
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.052NoNoNo~ 0.8~ 1.58-360.077/164822A-UNF-

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Wrench Hole Shape Minus
Temperature min.(°C) -22 Spring Stainless steel Version Pin
Montage slot Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 2B020.0138 in the Spring Plungers, with pin and slot - INCH series.

Products like this...

Part Number
2B020.0040
2B020.0042
2B020.0046
2B020.0140
2B020.0142
2B020.0146
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Stroke S
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.065Triiron FilmTriiron FilmHardening~ 1~ 2.510-320.09315/324822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.078Triiron FilmTriiron FilmHardening~ 1.1~ 3.51/4-200.11917/324822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.084Triiron FilmTriiron FilmHardening~ 1~ 45/16-180.13537/644822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.065NoNoNo~ 1~ 2.510-320.09315/324822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.078NoNoNo~ 1.1~ 3.51/4-200.11917/324822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.084NoNoNo~ 1~ 45/16-180.13537/644822A-UNC-

Additional Products in this Category

Tech Support