(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Bodies

Spring Bodies
  • Volume Discount

To be used for locating.
For complete product overview and details on Spring Bodies see the sections below:

 

Example

Part Number
22100.0012
22100.0016
22100.0022
22100.0024
22100.0034
22100.0036
22100.0042
22100.0052
22100.0124
22100.0137
22100.0144
22100.0212
22100.0222
22100.0224
22100.0373
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Stroke S
(mm)
Main Body Surface Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
l0
(mm)
l3
(mm)
Spring rate
(N/mm)
1 Piece(s)Available

10 Days

[Steel] Steel1.5Nickel Plating~ 2.2~ 32.2-12167.80.53
1 Piece(s)Available

10 Days

[Steel] Steel1.3Nickel Plating~ 1.1~ 22.6-6.583.80.7
1 Piece(s)Available

10 Days

[Steel] Steel0.3Nickel Plating~ 6.2~ 6.83-91262
1 Piece(s)Available

10 Days

[Steel] Steel2.3Nickel Plating~ 4.8~ 8.43-13168.51.6
1 Piece(s)Available

10 Days

[Steel] Steel1.2Nickel Plating~ 5~ 73.4-91261.69
1 Piece(s)Available

10 Days

[Steel] Steel3.80Nickel Plating~ 5.9~ 13.33.4-12157.31.95
1 Piece(s)Available

10 Days

[Steel] Steel3Nickel Plating~ 5~ 12.34-121482.45
1 Piece(s)Available

10 Days

[Steel] Steel2.60Nickel Plating~ 8~ 155-131682.7
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless SteelA2 (Similar to SUS304)2.40No~ 4.8~ 8.63-131681.6
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless SteelA2 (Similar to SUS304)1.5No~ 6.7~ 14.53.6-151892.24
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless SteelA2 (Similar to SUS304)1.60No~ 8~ 12.34-13167.52.7
1 Piece(s)Available

10 Days

[Steel] Steel1.5Nickel Plating~ 2.2~ 32.2-12167.80.53
1 Piece(s)Available

10 Days

[Steel] Steel2.3Nickel Plating~ 1.6~ 3.43-91150.78
1 Piece(s)Available

10 Days

[Steel] Steel2.3Nickel Plating~ 4.8~ 8.43-13168.51.6
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless SteelA2 (Similar to SUS304)1.10No~ 5.3~ 7.234.1101371.75

Loading...

  1. 1

Basic Information

Mounting Method Press Fitting Temperature max.(°C) 250 Spring Stainless steel 1.4310
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support