(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with internal hexagon and seal/free cutting steel (Part Numbers)

Spring Plungers, with internal hexagon and seal/free cutting steel
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.
By means of the seal, liquid cannot penetrate into the spring plunger.

Part Number

Configured Part Number is shown.

22060.0156

 

Example

Part Number
22060.0156
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
WS
(mm)
n
(mm)
t
(mm)
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmTriiron FilmHardening~ 44~ 113M167.54053.22.5

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Wrench Hole Shape Hex
Temperature min.(°C) -30 Temperature max.(°C) 80 Spring Stainless steel
Version Pin Montage internal hexagon Seal NBR
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22060.0156 in the Spring Plungers, with internal hexagon and seal/free cutting steel series.

Products like this...

Part Number
22060.0056
22060.0148
22060.0150
22060.0448
22060.0450
22060.0452
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
WS
(mm)
n
(mm)
t
(mm)
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmTriiron FilmHardening~ 36~ 58M167.54053.22.5
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmTriiron FilmHardening~ 17~ 39M83.8262.51.51.4
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmTriiron FilmHardening~ 22~ 43M1042831.51.4
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNoNo~ 9~ 24M83.8262.51.51.4
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNoNo~ 15~ 30M1042831.51.4
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNoNo~ 24~ 50M1263542.72

Additional Products in this Category

Tech Support