(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Handle Aluminum (Part Numbers)

Disc Handle Aluminum
  • Volume Discount

[Features]
· Hub is machined. After the rim is turned, the unit is polished to provide gloss.
· Non-machined parts are sandblasted.
· Circularity of rim and perpendicularity with shaft are according to JS12 or less.
· There is a cavity for gripping on the back.
· Operating temperature of the type with a rotating handle is maximum 110°C.
[Applications]
· Normally this can be used as-is without painting. Use a washer with a countersink hole EH22270 to secure to the shaft from the front surface.

Part Number

Configured Part Number is shown.

24600.0341

Part Number
24600.0341
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Square Hole Dia. B
(mm)
Specifications b
(mm)
b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Temperature max.
(°C)
For Cylindrical Handle: d3
(mm)
Cylindrical handle EH 24530. For Cylindrical Handle: d (metr.)
1 Piece(s)Available

10 Days

PresenceRotation Type2504823829.328~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10

Loading...

  1. 1

Basic Information

Handwheel Type Solid Handle, Material Aluminium Mounting Section, Hole Machining Round hole (through hole)
Axle part Steel, galvanized Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24600.0341 in the Disc Handle Aluminum series.

Products like this...

Part Number
24600.0000
24600.0001
24600.0005
24600.0006
24600.0010
24600.0011
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Square Hole Dia. B
(mm)
Specifications b
(mm)
b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Temperature max.
(°C)
For Cylindrical Handle: d3
(mm)
Cylindrical handle EH 24530. For Cylindrical Handle: d (metr.)
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-802613--16~ 26----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-802613--16~ 26----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1002814--17~ 30----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1002814--17~ 30----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115--18~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115--18~ 33----

Additional Products in this Category

Tech Support