(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spoke Handle DIN 950, Made With Lightweight Metal (Part Numbers)

Part Number

Configured Part Number is shown.

24590.0315

 

Example

Part Number
24590.0315
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030516.3~ 3919203

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle, Material Aluminium Handle, Surface No
Mounting Section, Hole Machining Round hole (through hole) Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24590.0315 in the Spoke Handle DIN 950, Made With Lightweight Metal series.

Products like this...

Part Number
24590.0006
24590.0010
24590.0011
24590.0316
24590.0320
24590.0321
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes
1 Piece(s)Available

10 Days

No (With Finger Hole)----10026--~ 3317-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

10 Days

No (With Finger Hole)----12528--~ 3618-3
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-14030518.3~ 3919203
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-16032516.3~ 4020253
1 Piece(s)Available

10 Days

PresenceRotation TypeSteel[Chrome Plating] Zinc Plating, Inactivation Treatment-16032518.3~ 4020253

Additional Products in this Category

Tech Support