(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spoke Handle DIN 950, Made With Lightweight Metal (Part Numbers)

Part Number

Configured Part Number is shown.

24590.0151

 

Example

Part Number
24590.0151
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Handle Material Handle Surface Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
Specifications b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Corresponding machine handle
(mm)
Number of spokes
1 Piece(s)Available

10 Days

No (With Finger Hole)---34400651037.3~ 6338-5

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle, Material Aluminium Handle, Surface No
Mounting Section, Hole Machining Round hole (through hole) Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support