(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Crank, Stainless Steel Precision Cast

Hand Crank, Stainless Steel Precision Cast
  • Volume Discount

[Features]
· Hub part standard surface is machined.

 

Example

Part Number
24330.0520
24330.0530
24330.0540
24330.0550
Part NumberMinimum order quantityVolume DiscountDays to Ship Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
d4
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
e min.
(mm)
s
(mm)
l
(mm)
1 Piece(s)Available

10 Days

-10.51822~ 15.46.6~ 64.513.11080
1 Piece(s)Available

10 Days

-12.62126~ 17.78.3~ 78.516.112100
1 Piece(s)Available

10 Days

2814.72328~ 18.89.2~ 95.518.114125
1 Piece(s)Available

10 Days

3217.92332~ 22.69.4~ 99.522.217160

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle Presence Handle, Type Rotation Type
Handle, Surface No Mounting Section, Hole Machining Square Hole Set Screw Flat Machining No
Axle part Stainless steel 1.4301 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support