(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Product similar to hand crank DIN469
· Operating temperature: maximum 80°C
Part Number
Configured Part Number is shown.
Part Number |
---|
24330.0410 |
24330.0412 |
24330.0414 |
24330.0416 |
24330.0420 |
24330.0422 |
24330.0424 |
24330.0436 |
Part Number |
---|
Loading...
Handwheel Type | Revolving Crank Handles | Handle | Presence | Handle, Type | Rotation Type |
---|---|---|---|---|---|
Handle, Surface | Resin Coating, Matt Black | Mounting Section, Hole Machining | Square Hole | Set Screw Flat Machining | No |
Temperature max.(°C) | 80 | Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy