(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Crank DIN468 Gooseneck, DIN79 Square Hole

Hand Crank DIN468 Gooseneck, DIN79 Square Hole
  • Volume Discount

[Features]
· Burrs from casting are ground or sandblasted
· Hub part is machined

PDF

Part Number

Configured Part Number is shown.

Part Number
24330.0210
24330.0220
24330.0221
24330.0230
24330.0231
24330.0240
24330.0241
24330.0250
24330.0251
24330.0260
24330.0261
24330.0270
24330.0271
24330.0280
24330.0281
24330.0310
24330.0320
24330.0321
24330.0330
24330.0331
24330.0340
24330.0341
24330.0350
24330.0351
24330.0360
24330.0361
24330.0370
24330.0371
24330.0380
24330.0381
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle, Type Handle, Material Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
e min.
(mm)
s
(mm)
l
(mm)
Corresponding machine handle
(mm)
1 Piece(s)Available

10 Days

Rotation Type--10.520~ 329613.1106316
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-10.524~ 3811613.1108018
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-12.624~ 3811616.1128018
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2812.628~ 4812616.11210020
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2814.728~ 4812618.11410020
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3414.734~ 5515018.11412522
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3417.934~ 5515022.21712522
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3817.938~ 6516022.21716025
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)382038~ 6516025.21916025
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)442044~ 7820225.21920028
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4423.144~ 7820228.22220028
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4823.148~ 9021428.22225032
1 Piece(s)Available

10 Days

Rotation Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4825.348~ 9021432.22425032
1 Piece(s)

12 Days

-----------
1 Piece(s)

12 Days

-----------
1 Piece(s)Available

10 Days

Fixed Type--10.520~ 329213.1106316
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-10.524~ 3811413.1108018
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)-12.624~ 3811416.1128018
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2812.628~ 4812416.11210020
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)2814.728~ 4812418.11410020
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3414.734~ 5514818.11412522
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3417.934~ 5514822.21712522
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)3817.938~ 6515822.21716025
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)382038~ 6515825.21916025
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)442044~ 7819725.21920028
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4423.144~ 7819728.22220028
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4823.148~ 9020928.22225032
1 Piece(s)Available

10 Days

Fixed Type[Stainless Steel] 1.4308 Stainless Steel (SCS13 Equivalent)4825.348~ 9020932.22425032
1 Piece(s)

12 Days

-----------
1 Piece(s)

12 Days

-----------
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle, Type Handle, Material Round Hole I.D. d2
(φ)
Square Hole Dia. B
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
e min.
(mm)
s
(mm)
l
(mm)
Corresponding machine handle
(mm)

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle Presence Handle, Surface Black Resin coating
Handle Material Steel Handle Surface Zinc Plating, Inactivation Treatment Mounting Section, Hole Machining Square Hole
Set Screw Flat Machining No Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support