(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Nut type, with internal thread and straight knurling, and Nylon body.

Knobs - Nut type, with internal thread and straight knurling, and Nylon body.
  • Volume Discount

[Features]
· Operating temperature range: from -30 to +80°C

 

Example

Part Number
24820.0004
24820.0005
24820.0006
24820.0008
24820.0010
24820.0205
24820.0206
24820.0208
Part NumberMinimum order quantityVolume DiscountDays to Ship Bushing d2
(mm)
d3
(mm)
l
(mm)
k
(mm)
1 Piece(s)Available

10 Days

Steel, galvanized91298
1 Piece(s)Available

10 Days

Steel, galvanized91298
1 Piece(s)Available

10 Days

Steel, galvanized121410.59.5
1 Piece(s)Available

10 Days

Steel, galvanized141611.511
1 Piece(s)Available

10 Days

Steel, galvanized16181412.5
1 Piece(s)Available

10 Days

Stainless steel 1.430591298
1 Piece(s)Available

10 Days

Stainless steel 1.4305121410.59.5
1 Piece(s)Available

10 Days

Stainless steel 1.4305141611.511

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Clamp Shape Mounting Section Type Tapped
Main Body Material Urea resin Temperature max.(°C) 80 Temperature min.(°C) -30
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support