(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Nut with straight knurling.

Knobs - Nut with straight knurling.
  • Volume Discount

[Features]
· Nut with slip prevention grooves for tightening by hand.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24760.0030
24760.0040
24760.0050
24760.0060
24760.0080
24760.0100
24760.0120
24760.0230
24760.0240
24760.0250
24760.0260
24760.0280
24760.0300
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d3
(mm)
k
(mm)
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating62.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating83.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating104
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating125
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating166
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating208
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating2210
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting62.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting83.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting104
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting125
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting166
1 Piece(s)Available

10 Days

[Steel] Free-Cutting SteelSandblasting208
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d3
(mm)
k
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Mounting Section Type Tapped
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support