(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Knobs - With external threaded stud, DIN 6336 standard.

Knobs - With external threaded stud, DIN 6336 standard.
  • Volume Discount

[Features]
· Operating temperature range: maximum 110°C

Part Number
24740.0051
24740.0053
24740.0056
24740.0058
24740.0059
24740.0101
24740.0104
24740.0106
24740.0107
24740.0110
24740.0152
24740.0154
24740.0155
24740.0158
24740.0160
24740.0202
24740.0203
24740.0206
24740.0208
24740.0209
24740.0251
24740.0254
24740.0256
24740.0257
24740.0260
24740.0302
24740.0304
24740.0305
24740.0308
24740.1051
24740.1053
24740.1056
24740.1058
24740.1059
24740.1101
24740.1104
24740.1106
24740.1107
24740.1110
24740.1152
24740.1154
24740.1155
24740.1158
24740.1160
24740.1202
24740.1203
24740.1206
24740.1208
24740.1209
24740.1251
24740.1254
24740.1256
24740.1257
24740.1260
24740.1302
24740.1304
24740.1305
24740.1308
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Outer Diameter
(φ)
Mounting Section Diameter
(φ)
Mounting Section Length
(mm)
1 Piece(s)Available

10 Days

25M510
1 Piece(s)Available

10 Days

25M515
1 Piece(s)Available

10 Days

25M520
1 Piece(s)Available

10 Days

25M525
1 Piece(s)Available

10 Days

25M530
1 Piece(s)Available

10 Days

32M615
1 Piece(s)Available

10 Days

32M620
1 Piece(s)Available

10 Days

32M625
1 Piece(s)Available

10 Days

32M630
1 Piece(s)Available

10 Days

32M640
1 Piece(s)Available

10 Days

40M820
1 Piece(s)Available

10 Days

40M825
1 Piece(s)Available

10 Days

40M830
1 Piece(s)Available

10 Days

40M840
1 Piece(s)Available

10 Days

40M850
1 Piece(s)Available

10 Days

50M1025
1 Piece(s)Available

10 Days

50M1030
1 Piece(s)Available

10 Days

50M1040
1 Piece(s)Available

10 Days

50M1050
1 Piece(s)Available

10 Days

50M1060
1 Piece(s)Available

10 Days

63M1230
1 Piece(s)Available

10 Days

63M1240
1 Piece(s)Available

10 Days

63M1250
1 Piece(s)Available

10 Days

63M1260
1 Piece(s)Available

10 Days

63M1280
1 Piece(s)Available

10 Days

80M1640
1 Piece(s)Available

10 Days

80M1650
1 Piece(s)Available

10 Days

80M1660
1 Piece(s)Available

10 Days

80M1680
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

10 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---

Loading...

  1. 1

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Heptagonal Shape Mounting Section Type Threads
Main Body Material Thermosetting Resin DIN7708 PF31 End Threaded No Screw Steel, galvanized
Temperature max.(°C) 110 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support