(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 5-lobed star type, made of stainless steel, with a shoulder. (Part Numbers)

Knobs - 5-lobed star type, made of stainless steel, with a shoulder.
  • Volume Discount

[Features]
· Knob with an easy to grip shape.

PDF

 

Example

Part Number
24690.0140
24690.0142
24690.0144
24690.0150
24690.0152
24690.0154
24690.0160
24690.0162
24690.0164
Part NumberMinimum order quantityVolume DiscountDays to Ship d3
(mm)
h1
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

14~ 24~ 12
1 Piece(s)Available

10 Days

14~ 24~ 12
1 Piece(s)Available

10 Days

14~ 24~ 12
1 Piece(s)Available

10 Days

18~ 30~ 16.5
1 Piece(s)Available

10 Days

18~ 30~ 16.5
1 Piece(s)Available

10 Days

18~ 30~ 16.5
1 Piece(s)Available

10 Days

20~ 37.5~ 20
1 Piece(s)Available

10 Days

20~ 37.5~ 20
1 Piece(s)Available

10 Days

20~ 37.5~ 20

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Pentagon Shape Mounting Section Type Threaded(Stepped)
Main Body Material Nylon Main Body, Surface Treatment Sandblasting End Threaded No
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support