(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Made of PF31 resin with 7 lobes.

Knobs - Made of PF31 resin with 7 lobes.
  • Volume Discount

[Features]
· Operating temperature range: maximum 110°C

PDF

 

Example

Part Number
24670.0220
24670.0225
24670.0232
24670.0240
24670.0250
24670.0263
24670.0280
24670.1225
24670.1232
24670.1240
24670.1250
24670.1263
24670.1280
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Outer Diameter
(φ)
Main Body Height
(mm)
Mounting Section Diameter
(φ)
Bushing d5
(mm)
d7 t3
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

2013M4Brass-106.57
1 Piece(s)Available

10 Days

2516M5Steel, galvanizedM5129.58
1 Piece(s)Available

10 Days

3220M6Steel, galvanized-141210
1 Piece(s)Available

10 Days

4025M8Steel, galvanized-181413
1 Piece(s)Available

10 Days

5032M10Steel, galvanized-221817
1 Piece(s)Available

10 Days

6340M12Steel, galvanized-262221
1 Piece(s)Available

10 Days

8050M16Steel, galvanized-353025
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------
1 Piece(s)

12 Days

--------

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Heptagonal Shape Mounting Section Type Tapped
Main Body Material Thermosetting Resin DIN7708 PF31 Tapped, Round Hole Machining Blind Hole Temperature max.(°C) 110
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support