(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 7-lobed and Stainless Steel. (Part Numbers)

Knobs - 7-lobed and Stainless Steel.
  • Volume Discount

[Features]
· Knob with an easy to grip star shape.

PDF

Part Number
24661.0032
24661.0040
24661.0050
24661.0063
24661.0332
24661.0340
24661.0350
24661.0363
24661.0432
24661.0440
24661.0450
24661.0463
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type d2
(mm)
d6 t2
(mm)
t4
(mm)
h1
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

[Others] The hole is not processed12----10
1 Piece(s)Available

10 Days

[Others] The hole is not processed14----13
1 Piece(s)Available

10 Days

[Others] The hole is not processed18----17
1 Piece(s)Available

10 Days

[Others] The hole is not processed20---4221
1 Piece(s)Available

10 Days

Tapped(Stepped)126.4-10--
1 Piece(s)Available

10 Days

Tapped(Stepped)148.4-12--
1 Piece(s)Available

10 Days

Tapped(Stepped)1810.5-16--
1 Piece(s)Available

10 Days

Tapped(Stepped)2013-20--
1 Piece(s)Available

10 Days

Tapped12-12---
1 Piece(s)Available

10 Days

Tapped14-15---
1 Piece(s)Available

10 Days

Tapped18-18---
1 Piece(s)Available

10 Days

Tapped20-22---

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Heptagonal Shape Main Body Material Gray Cast Iron FC 200
Main Body, Surface Treatment Sandblasting Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support