(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Aluminum with 7 lobes, DIN 6336 standard.

Knobs - Aluminum with 7 lobes, DIN 6336 standard.
  • Volume Discount

[Features]
· Knob with an easy to grip star shape.

PDF

Part Number

Configured Part Number is shown.

Part Number
24660.0040
24660.0050
24660.0063
24660.0080
24660.0240
24660.0250
24660.0263
24660.0280
24660.0340
24660.0350
24660.0363
24660.0380
24660.0440
24660.0450
24660.0463
24660.0480
24660.0640
24660.0650
24660.0663
24660.0680
24660.0740
24660.0750
24660.0763
24660.0780
24660.0840
24660.0850
24660.0863
24660.0880
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Tapped, Round Hole Machining Polished d2
(mm)
d4
(mm)
d6 t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

[Others] The hole is not processed00311NoBlind Holeunpolished14-----13
1 Piece(s)Available

10 Days

[Others] The hole is not processed00311NoBlind Holeunpolished18-----17
1 Piece(s)Available

10 Days

[Others] The hole is not processed00311NoBlind Holeunpolished20-----21
1 Piece(s)Available

10 Days

[Others] The hole is not processed00311NoBlind Holeunpolished25-----25
1 Piece(s)Available

10 Days

Round hole00311No-unpolished14--1815--
1 Piece(s)Available

10 Days

Round hole00311No-unpolished18--2118--
1 Piece(s)Available

10 Days

Round hole00311No-unpolished20--2522--
1 Piece(s)Available

10 Days

Round hole00311No-unpolished2516-3228--
1 Piece(s)Available

10 Days

Tapped(Stepped)00311No-unpolished14-8.4--12-
1 Piece(s)Available

10 Days

Tapped(Stepped)00311No-unpolished18-10.5--16-
1 Piece(s)Available

10 Days

Tapped(Stepped)00311No-unpolished20-13--20-
1 Piece(s)Available

10 Days

Tapped(Stepped)00311No-unpolished25-17--30-
1 Piece(s)Available

10 Days

Tapped00311No-unpolished14---15--
1 Piece(s)Available

10 Days

Tapped00311No-unpolished18---18--
1 Piece(s)Available

10 Days

Tapped00311No-unpolished20---22--
1 Piece(s)Available

10 Days

Tapped00311No-unpolished25---28--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished14--1815--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished18--2118--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished20--2522--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished25--3228--
1 Piece(s)Available

10 Days

Tapped(Stepped)00314Buffing-polished14-8.4--12-
1 Piece(s)Available

10 Days

Tapped(Stepped)00314Buffing-polished18-10.5--16-
1 Piece(s)Available

10 Days

Tapped(Stepped)00314Buffing-polished20-13--20-
1 Piece(s)Available

10 Days

Tapped(Stepped)00314Buffing-polished25-17--30-
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished14---15--
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished18---18--
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished20---22--
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished25---28--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Tapped, Round Hole Machining Polished d2
(mm)
d4
(mm)
d6 t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Heptagonal Shape Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support