(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Aluminum with palm grip, DIN 6335 standard.

Knobs - Aluminum with palm grip, DIN 6335 standard.
  • Volume Discount

[Features]
· Knob with an easy to grip cross shape.

PDF

 

Example

Part Number
24630.0040
24630.0050
24630.0063
24630.0080
24630.0240
24630.0250
24630.0263
24630.0280
24630.0340
24630.0350
24630.0363
24630.0380
24630.0440
24630.0450
24630.0463
24630.0480
24630.0640
24630.0650
24630.0663
24630.0680
24630.0740
24630.0750
24630.0763
24630.0780
24630.0840
24630.0850
24630.0863
24630.0880
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Tapped, Round Hole Machining Polished d2
(mm)
d4
(mm)
d5
(mm)
d6 t
(mm)
t2
(mm)
t4
(mm)
h3
(mm)
1 Piece(s)Available

12 Days

[Others] The hole is not processed00311NoBlind Holeunpolished14------14
1 Piece(s)Available

10 Days

[Others] The hole is not processed00311NoBlind Holeunpolished18------20
1 Piece(s)Available

12 Days

[Others] The hole is not processed00311NoBlind Holeunpolished20------25
1 Piece(s)Available

10 Days

[Others] The hole is not processed00311NoBlind Holeunpolished25------30
1 Piece(s)Available

10 Days

Round hole00311NoBlind Holeunpolished14---1815--
1 Piece(s)Available

10 Days

Round hole00311NoBlind Holeunpolished18---2118--
1 Piece(s)Available

12 Days

Round hole00311NoBlind Holeunpolished20---2522--
1 Piece(s)Available

12 Days

Round hole00311NoThroughunpolished-16--3228--
1 Piece(s)Available

10 Days

Tapped(Stepped)00311NoBlind Holeunpolished14--8.4--12-
1 Piece(s)Available

10 Days

Tapped(Stepped)00311NoBlind Holeunpolished18--10.5--16-
1 Piece(s)Available

10 Days

Tapped(Stepped)00311NoBlind Holeunpolished20--13--20-
1 Piece(s)Available

10 Days

Tapped(Stepped)00311NoThroughunpolished25--17--30-
1 Piece(s)Available

10 Days

Tapped00311NoBlind Holeunpolished14----15--
1 Piece(s)Available

10 Days

Tapped00311NoBlind Holeunpolished18----18--
1 Piece(s)Available

10 Days

Tapped00311No-unpolished20----22--
1 Piece(s)Available

10 Days

Tapped00311No-unpolished25----28--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished14---1815--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished18---2118--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished20---2522--
1 Piece(s)Available

10 Days

Round hole00314Buffing-polished25---3228--
1 Piece(s)Available

10 Days

Tapped(Stepped)00314Buffing-polished14--8.4--12-
1 Piece(s)Available

10 Days

Tapped(Stepped)00314Buffing-polished--M1010.5--16-
1 Piece(s)Available

10 Days

Tapped(Stepped)00314Buffing-polished20--13--20-
1 Piece(s)Available

12 Days

Tapped(Stepped)00314Buffing-polished25--17--30-
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished14----15--
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished18----18--
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished20----22--
1 Piece(s)Available

10 Days

Tapped00314Buffing-polished25----28--

Loading...

  1. 1
 

Basic Information

Main Body, Type Wing Shape Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support