(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Aluminum T-grip.

Knobs - Aluminum T-grip.
  • Volume Discount

[Features]
· Optimal for frequent attaching and detaching.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24512.0020
24512.0030
24512.0035
24512.0120
24512.0125
24512.0130
24512.0135
24512.0140
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Tapped, Round Hole Machining t
(mm)
l1
(mm)
l2
(mm)
h2
(mm)
1 Piece(s)Available

10 Days

Round holeBlind Hole12551422
1 Piece(s)Available

10 Days

Round holeBlind Hole16671625
1 Piece(s)Available

10 Days

Round holeBlind Hole16802026
1 Piece(s)Available

10 Days

TappedBlind Hole12551422
1 Piece(s)Available

10 Days

TappedThrough12551422
1 Piece(s)Available

10 Days

TappedThrough16671625
1 Piece(s)Available

10 Days

TappedThrough16802026
1 Piece(s)Available

10 Days

TappedThrough16802026
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Tapped, Round Hole Machining t
(mm)
l1
(mm)
l2
(mm)
h2
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type T Shaped T Shape Type Wing Main Body Material Stainless Steel (304 Stainless Steel)
Main Body, Surface Treatment Coating Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support