(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With movable lever and hollow sections at the ends, DIN 6305 standard.

Knobs - With movable lever and hollow sections at the ends, DIN 6305 standard.
  • Volume Discount

[Features]
· Bar is retained by a spring and so can be moved to the side.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24510.0708
24510.0710
24510.0712
24510.0716
24510.0720
Part NumberMinimum order quantityVolume DiscountDays to Ship Tapped, Round Hole Machining d2
(mm)
d3
(mm)
l1
(mm)
l3
(mm)
1 Piece(s)Available

10 Days

Through1661660
1 Piece(s)Available

10 Days

Through1882080
1 Piece(s)Available

10 Days

Through201025100
1 Piece(s)Available

10 Days

Through241335120
1 Piece(s)Available

10 Days

Blind Hole301640140
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tapped, Round Hole Machining d2
(mm)
d3
(mm)
l1
(mm)
l3
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type T Shaped T Shape Type Bar Mounting Section Type Tapped
Main Body Material Resin Main Body, Surface Treatment Black Oxide Coating Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support