(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With movable lever, DIN 6305 standard.

Knobs - With movable lever, DIN 6305 standard.
  • Volume Discount

[Features]
· Bar is press fit.
For complete product overview and details on Tomy Nut DIN6305, With Movable Lever see the sections below:

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24510.0508
24510.0510
24510.0512
24510.0516
24510.0520
Part NumberMinimum order quantityVolume DiscountDays to Ship Tapped, Round Hole Machining d2
(mm)
d3
(mm)
l1
(mm)
l3
(mm)
1 Piece(s)Available

10 Days

-16616~ 60
1 Piece(s)Available

10 Days

-18820~ 80
1 Piece(s)Available

10 Days

-201025~ 100
1 Piece(s)Available

10 Days

-241235~ 120
1 Piece(s)Available

10 Days

Through301640~ 140
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tapped, Round Hole Machining d2
(mm)
d3
(mm)
l1
(mm)
l3
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type T Shaped T Shape Type Bar Mounting Section Type Tapped
Main Body Material Resin Main Body, Surface Treatment Black Oxide Coating Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support