(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-locking, short, with selectable color ergonomic handle. (Part Numbers)

Ball Pins - Self-locking, short, with selectable color ergonomic handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Part Number

Configured Part Number is shown.

22370.0167

 

Example

 

Example 2

Part Number
22370.0167
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Handle Lever colour
1 Piece(s)Available

10 Days

Knob Type635733.214.5726.710.8621Thermoplastic PA 6 grey / orangeorange

Loading...

  1. 1

Basic Information

Temperature max.(°C) -30 Temperature min.(°C) 80 Material Stainless steel 1.4305
Spring Stainless steel Handle version ergonomic grip, different colour combinations Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22370.0167 in the Ball Pins - Self-locking, short, with selectable color ergonomic handle. series.

Products like this...

Part Number
22370.0155
22370.0156
22370.0162
22370.0168
22370.0169
22370.0170
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Handle Lever colour
1 Piece(s)Available

10 Days

Knob Type5255.533.214.5626.710.8514Thermoplastic PA 6 grey / orangeorange
1 Piece(s)Available

10 Days

Knob Type5305.533.214.5626.710.8514Thermoplastic PA 6 grey / orangeorange
1 Piece(s)Available

10 Days

Knob Type610733.214.5726.710.8621Thermoplastic PA 6 grey / orangeorange
1 Piece(s)Available

10 Days

Knob Type640733.214.5726.710.8621Thermoplastic PA 6 grey / orangeorange
1 Piece(s)Available

10 Days

Knob Type645733.214.5726.710.8621Thermoplastic PA 6 grey / orangeorange
1 Piece(s)Available

10 Days

Knob Type650733.214.5726.710.8621Thermoplastic PA 6 grey / orangeorange

Additional Products in this Category

Tech Support