(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, short, single shank, stainless steel. (Part Numbers)

Ball Pins - Self-Locking, short, single shank, stainless steel.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Compact design with recessed grip.

Part Number

Configured Part Number is shown.

22370.0037

 

Example

 

Example 2

Part Number
22370.0037
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

8359.6148.233.1838Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Type Knob Type Temperature min.(°C) 250 Spring Stainless steel
Handle version Recessed Grip Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22370.0037 in the Ball Pins - Self-Locking, short, single shank, stainless steel. series.

Products like this...

Part Number
22370.0015
22370.0016
22370.0022
22370.0038
22370.0039
22370.0040
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

5255.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5305.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

610710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

8409.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8459.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8509.6148.233.1838Stainless steel 1.4305

Additional Products in this Category

Tech Support