(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.Compact design with recessed grip.
Part Number
Configured Part Number is shown.
22380.0052
Loading...
Type | Knob Type | Temperature min.(°C) | 250 | Spring | Stainless steel |
---|---|---|---|---|---|
Handle version | Recessed Grip | Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 22380.0052 in the Ball Pins - Self-Locking, short, single shank, stainless steel. series.
Part Number |
---|
22370.0015 |
22370.0016 |
22370.0022 |
22380.0065 |
22380.0066 |
22380.0067 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy