(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Lock Connector - Self-locking, with rings on both ends. (Part Numbers)

Ball Lock Connector - Self-locking, with rings on both ends.
  • Volume Discount

The key ring ball lock pin enables quick and easy locking and / or connection of parts and tools.

Part Number

Configured Part Number is shown.

22340.0905

 

Example

Part Number
22340.0905
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days

Loading...

  1. 1

Basic Information

Type Pin Type Material (Ring) Stainless steel Load Capacity(N) 30
Temperature min.(°C) 250 Spring Stainless steel Pin Stainless steel 1.4305
Bushing Stainless steel 1.4305 Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22340.0905 in the Ball Lock Connector - Self-locking, with rings on both ends. series.

Additional Products in this Category

Tech Support