(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, L-Handle.

Ball Pins - Self-Locking, L-Handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Version with ergonomic grip.

 

Example

Part Number
22340.0105
22340.0106
22340.0107
22340.0108
22340.0109
22340.0110
22340.0111
22340.0112
22340.0113
22340.0114
22340.0115
22340.0116
22340.0117
22340.0118
22340.0119
22340.0120
22340.0121
22340.0122
22340.0123
22340.0124
22340.0125
22340.0126
22340.0127
22340.0128
22340.0129
22340.0130
22340.0131
22340.0132
22340.0133
22340.0134
22340.0135
22340.0136
22340.0137
22340.0138
22340.0139
22340.0140
22340.0141
22340.0142
22340.0143
22340.0144
22340.0145
22340.0146
22340.0147
22340.0148
22340.0149
22340.0150
22340.0151
22340.0152
22340.0153
22340.0154
22340.0155
22340.0156
22340.0157
22340.0158
22340.0159
22340.0160
22340.0161
22340.0162
22340.0163
22340.0164
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)Available

10 Days

5105.511.8631.621.943.812.68.5514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5155.511.8631.621.943.812.68.5514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5205.511.8631.621.943.812.68.5514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5255.511.8631.621.943.812.68.5514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5305.511.8631.621.943.812.68.5514Stainless steel 1.4305
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)Available

10 Days

610711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

615711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

620711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

625711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

630711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

635711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

640711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

645711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)Available

10 Days

650711.8731.621.943.812.68.5621Stainless steel 1.4305
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)Available

10 Days

8209.514.78.235.824.449.715.89.9838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8259.514.78.235.824.449.715.89.9838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8309.514.78.235.824.449.715.89.9838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8359.514.78.235.824.449.715.89.9838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8409.514.78.235.824.449.715.89.9838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8459.514.78.235.824.449.715.89.9838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8509.514.78.235.824.449.715.89.9838Stainless steel 1.4305
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)Available

10 Days

10201214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10251214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10301214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10351214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10401214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10451214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10501214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)

10 Days

-------------
1 Piece(s)Available

10 Days

10601214.79.635.824.449.715.89.91060Stainless steel 1.4305
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------
1 Piece(s)

10 Days

-------------

Loading...

Basic Information

Type Lever Type Temperature max.(°C) -30 Temperature min.(°C) 150
Press button Stainless steel, black Spring Stainless steel Handle Aluminium, black similar to RAL 9005
Handle version L-handle Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support