(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, T-Handle. (Part Numbers)

Ball Pins - Self-Locking, T-Handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Version with ergonomic grip.

Part Number

Configured Part Number is shown.

22340.0012

 

Example

Part Number
22340.0012
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

5105.511.8631.624.145.212.7514Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Type Lever Type Temperature max.(°C) -30 Temperature min.(°C) 150
Press button Stainless steel, black Spring Stainless steel Handle Aluminium, black similar to RAL 9005
Handle version T-handle Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22340.0012 in the Ball Pins - Self-Locking, T-Handle. series.

Products like this...

Part Number
22340.0004
22340.0005
22340.0006
22340.0013
22340.0014
22340.0015
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

5155.511.8631.624.145.212.7514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5205.511.8631.624.145.212.7514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5255.511.8631.624.145.212.7514Stainless steel 1.4305

Additional Products in this Category

Tech Support