(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, T-Handle. (Part Numbers)

Ball Pins - Self-Locking, T-Handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Version with ergonomic grip.

Part Number

Configured Part Number is shown.

22340.0023

 

Example

Part Number
22340.0023
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

615711.8731.624.145.212.7621Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Type Lever Type Temperature max.(°C) -30 Temperature min.(°C) 150
Press button Stainless steel, black Spring Stainless steel Handle Aluminium, black similar to RAL 9005
Handle version T-handle Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22340.0023 in the Ball Pins - Self-Locking, T-Handle. series.

Products like this...

Part Number
22340.0004
22340.0005
22340.0006
22340.0024
22340.0025
22340.0026
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

620711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

625711.8731.624.145.212.7621Stainless steel 1.4305
1 Piece(s)Available

10 Days

630711.8731.624.145.212.7621Stainless steel 1.4305

Additional Products in this Category

Tech Support