(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ohno Rubber Vibration-Proof Rubber for Lightweight Loads

Ohno Rubber Vibration-Proof Rubber for Lightweight Loads
  • Volume Discount

[Features]
・Reduce the vibration in a low-frequency area.
・Low hardness is achieved thanks to vibration-proof effect and the natural rubber material with excellent adhesive strength to fittings.
・Approximately one third of our standard hardness of 65 ± 5 (JIS-A).
・Excellent vibration-proof effect will solve the user's product's vibration issue.
・Reliable durable natural rubber

[Application]
· Vibration prevention for various industrial equipment.

Part Number

Configured Part Number is shown.

Part Number
OAT-12140
OAT-15150
OAT-15151
OAT-20150
OAT-25180
OAT-30180
OAT-35180
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Screw Dimension Mounting shaft length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

17M48.81412M4×0.7144957273403273441-58506
1 Piece(s)Available

8 Days or more

23M510.51515M5×0.8154957273399187441-586810
1 Piece(s)Available

8 Days or more

23M410.51515M4×0.7154957273403280441-58769
1 Piece(s)Available

8 Days or more

41M6191520M6×1.0154957273399194441-588417
1 Piece(s)Available

8 Days or more

96M6361825M6×1.0184957273403297441-589230
1 Piece(s)Available

8 Days or more

180M668.21830M6×1.0184957273403303441-590641
1 Piece(s)Available

8 Days or more

255M696.51835M6×1.0184957273403310441-591454

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Operating Characteristics Standard
Connection Type Both ends threaded Antivibration Rubber Type Round shape Vibration Absorber Material Natural Rubber
Recommended Frequency(Hz) 15 Rubber Hardness 20° Quantity 1

Additional Products in this Category

Tech Support