(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Copper Tube

Soft Copper Tube
  • Volume Discount

[Features]
• Bright annealing keeps both the inner and outer surfaces clean for excellent corrosion resistance
• Each piece comes individually wrapped in a vinyl bag for convenient transportation
• Optimal for air and oil instrument piping

Part Number

Configured Part Number is shown.

Part Number
NDK-0608-10
NDK-0610-10
NDK-0808-10
NDK-0810-10
NDK-1010-10
NDK-1210-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
O.D.
(mm)
Max. Operating Pressure
(MPa)
Ordering Code Mass
(kg)
1 Piece(s)Available

8 Days or more

0.868.4220-78931.04
1 Piece(s)Available

11 Days or more

1612.5220-79071.4
1 Piece(s)Available

8 Days or more

0.887.2220-79151.62
1 Piece(s)Available

8 Days or more

189220-79231.97
1 Piece(s)Available

11 Days or more

1107.1220-79312.53
1 Piece(s)Available

8 Days or more

1125.7220-79583.09

Loading...

  1. 1

Basic Information

Length(m) 10 Allowable tensile stress(MPa) 3.3 JIS H3300 C1220T-0
Ordering Unit(piece) 1

Additional Products in this Category

Tech Support