(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded Insert Installation Tool, P Type

Inserts - Threaded Insert Installation Tool, P Type
  • Volume Discount

[Features]
・ The guide female thread at the tip of the tool arranges the insertion system for smooth work
・ You can keep the insertion depth constant with the stopper collar
・ Easy insertion due to the guide female thread effect
・ Rotate the handle clockwise to insert it into the screw hole
[Applications]
・ Insert sprue

Part Number

Configured Part Number is shown.

INP-M10-1.5

Part Number
INP-M10-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Category Tool Bolt Screw Used M10×1.50 Quantity 1 pc.
JAN code 4582167545120 Ordering Code 125-7251 Mass(g) 253

Please check the type/dimensions/specifications of the part INP-M10-1.5 in the Inserts - Threaded Insert Installation Tool, P Type series.

Additional Products in this Category

Tech Support