(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Lever - Flange or straight mounting base, model: TDE41.

Vertical Clamping Lever - Flange or straight mounting base, model: TDE41.
  • Volume Discount

Characteristics
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
Applications
• Optimal for inspection, welding, assembly, and machining jigs.

PDF

Part Number

Configured Part Number is shown.

スーパー 下方押え型トグルクランプ(垂直ハンドル式 TDE41F、TDE41S):関連画像

Part Number
TDE41F
TDE41S
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Bracket
1 Piece(s)Available

8 Days or more

Flange Base
1 Piece(s)Available

8 Days or more

Straight base

Loading...

  1. 1
 

Basic Information

Type Clamp Body Material Steel Clamp Bolt Size M10
Clamp Bolt Material Steel Arm Length L(mm) 73.5 Clamping Force (Range)(N) 2260 or More
Clamp Bolt Position Slide Adjustment Bolt Size(mm) M10×65 Clamp Arm Transfer Angle(°) 108
Steering angle(°) 52 Quantity(piece) 1 Mass(g) 800

Additional Products in this Category

Tech Support