(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Optimal for inspection, welding, assembly, and machining jigs.
Part Number
Configured Part Number is shown.
TDA43F
Mounting Bracket | Flange Base | Clamping Force(N) | 2800 |
---|---|---|---|
Body Material | Steel | Clamp Bolt Size | M8 |
Clamp Bolt Material | Steel | Arm Length L(mm) | 95 |
Clamping Force (Range)(N) | 2280~2999 | Tip Bolt Type | Steel Bolt |
Tip Bolt Position Adjustment | Slide Adjustment | Bolt Size(mm) | 65 |
Full Length(mm) | 285 | Clamp Arm Transfer Angle(°) | 90 |
Show More | |||
Steering angle(°) | 72 | Quantity(piece) | 1 |
JAN code | 4967521348157 | Ordering Code | 490-6063 |
Mass(g) | 500 | - | - |
Show Less |
Mounting Bracket | Flange Base | Clamping Force(N) | 2800 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Bolt Size | M8 | Clamp Bolt Material | Steel | Arm Length L(mm) | 95 |
Clamping Force (Range)(N) | 2280~2999 | Tip Bolt Type | Steel Bolt | Tip Bolt Position Adjustment | Slide Adjustment |
Bolt Size(mm) | 65 | Full Length(mm) | 285 | Clamp Arm Transfer Angle(°) | 90 |
Steering angle(°) | 72 | Quantity(piece) | 1 | JAN code | 4967521348157 |
Ordering Code | 490-6063 | Mass(g) | 500 |
Please check the type/dimensions/specifications of the part TDA43F in the SUPER TOOL Hold-Down Toggle Clamp, Horizontal Handle, TDA43F series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy