(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUPER TOOL Hold-Down Pneumatic Variable Clamps

SUPER TOOL Hold-Down Pneumatic Variable Clamps
  • Volume Discount

Characteristics
• A hold-down type variable clamp (TDB1F) is used in the main body. Suitable for frequently operated pneumatic systems.
• Setting up multiple units can improve operating efficiency.
Applications
• Optimal for inspection, welding, assembly, and machining jigs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TDBA200F
TDBA201F
Part NumberMinimum order quantityVolume DiscountDays to Ship Holding Capacity
(kN)
Full Length
(mm)
When tightening force 0.5/1.0MPA
(kN)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

2.53271.25/2.54967521348287490-60981900
1 Piece(s)Available

8 Days or more

2.82411.40/2.84967521348294490-61012000

Loading...

  1. 1

Basic Information

Type Hold Down, Horizontal Handle Clamp Material Steel Compatible Tube Outer Diameter(mm) 6
Included Bolt Diameter M10×65 Quantity(piece) 1

Additional Products in this Category

Tech Support