(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Fitting Male x Male Fitting

High Pressure Fitting Male x Male Fitting
  • Volume Discount

[Features]
· No oil and water treatment permitted

[Application]
· For high-pressure gas piping

Part Number

Configured Part Number is shown.

Part Number
TB7
TB8
TB9
TB16
TB19
TB20
TB21
TB22
TB23
TB24
TB33
TB34
TS7
TS8
TS9
TS16
TS19
TS20
TS21
TS22
TS23
TS24
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Connection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 L Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)R[W22-14] W22-14 (right)1/4B(8A)354560125825019434-565770
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)R[W22-14] W22-14 (right)3/8B(10A)404560125825026434-570385
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterW (Male Screw)R[W22-14] W22-14 (right)1/2B(15A)404560125825033434-577195
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeW (Male Screw)-[W22-14] W22-14 (right)-404560125825040434-534795
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeR-1/4B(8A)-354560125825057434-540135
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRR1/4B(8A)3/8B(10A)374560125825064434-541055
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRR1/4B(8A)1/2B(15A)374560125825071434-542880
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeR-3/8B(10A)-404560125825088434-543665
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Different DiameterRR3/8B(10A)1/2B(15A)454560125825095434-5444110
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeR-1/2B(15A)-504560125825101434-5461120
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeM (Male Thread)---304560125825118434-557645
1 Piece(s)Available

8 Days or more

-Screw⇔Screw Same Diameter・Different TypeM (Male Thread)---304560125825125434-558445
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)R[W22-14] W22-14 (right)1/4B(8A)354560125827013434-641665
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)R[W22-14] W22-14 (right)3/8B(10A)404560125827020434-646780
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterW (Male Screw)R[W22-14] W22-14 (right)1/2B(15A)404560125827037434-653090
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeW (Male Screw)-[W22-14] W22-14 (right)-404560125827044434-613185
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeR-1/4B(8A)-354560125827051434-619030
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRR1/4B(8A)3/8B(10A)374560125827068434-620350
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRR1/4B(8A)1/2B(15A)374560125827075434-621175
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeR-3/8B(10A)-404560125827082434-622060
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Different DiameterRR3/8B(10A)1/2B(15A)454560125827099434-6238100
1 Piece(s)Available

8 Days or more

Stainless SteelScrew⇔Screw Same Diameter・Different TypeR-1/2B(15A)-504560125827105434-6246115

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20 Surface Treatment No Applicable Fluid Air
Divisions of Max. Operating Pressure than 2.0Mpa Design Temperature(℃) -10::75 Type Fitting
Interior Resin Lining No Details of Applicable Fluids Nitrogen, oxygen, argon, air, etc. Qty. A

Additional Products in this Category

Tech Support