(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - M6 - M12, Coarse【50-800 Pieces Per Package】 (Part Numbers)

Hex Bolt - M6 - M12, Coarse
  • Volume Discount

Features
•Regular, widely used hex bolt
•Bright chromate and corrosion-resistant stainless steel options also available

PDF

Part Number

Configured Part Number is shown.

BT-SS-0870

 
Part Number
BT-SS-0870
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Qty. JAN code Ordering Code Mass
(g)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

8701.25[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-1004997265901943376-30482.86

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread ridge Type Metric coarse Additional Shapes Standard Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part BT-SS-0870 in the Hex Bolt - M6 - M12, Coarse series.

Products like this...

Part Number
BT-SS-0612
BT-SS-0615
BT-SS-0620
BT-SS-0880
BT-SS-0890
BT-SS-10100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Qty. JAN code Ordering Code Mass
(g)

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

6121[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-8004997265901769376-28663.78

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

6151[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-7004997265900021359-73343.74

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-6004997265900038359-73423.57

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

8801.25[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-1004997265901950376-30563.18

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

8901.25[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-1504997265901967376-30645.25

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

101001.5[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-804997265902070376-30725.13

Additional Products in this Category

Tech Support